IESNA:LM-63-2002
[TEST]P945358
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1B-830-U-AFL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 80 CRI, 3000K, 450mA LIGHTSQUARE WITH 26 LEDS AND AUTOMOTIVE FRONTLINE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5148
TILT=NONE
26 -1 1 37 21 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
1289.9 1479.9 1613.3 1592.2 1422.7 1273.2 1209.3 1195.2 1221.3 1284.3
1387.1 1527.6 1703.2 1918.5 2174.8 2438.8 2682.3 2826 2819.6 2669
2259.2 1934.7 1457.3 851.3 417 281 241.6 208.9 173 157.5
128.5 111 89.2 43.4 25.3 8 0
1289.9 1478.9 1604 1585.9 1415.5 1269.7 1205 1190.4 1217.3 1277.7
1375.1 1514 1686.7 1899.4 2149.8 2410.6 2650.6 2802.6 2810 2675.4
2264.5 1938.2 1469.3 864.4 422.6 280.2 238.7 209.2 175.4 152.5
131.7 111 88.9 46 24 7.5 0
1289.9 1484.7 1610.1 1601.6 1437.6 1284.3 1214.3 1194.4 1217.8 1277.9
1377.5 1506.8 1672.1 1872.7 2112 2376 2618.4 2790.4 2847.8 2759.7
2459.8 2022 1563.2 980.4 473.2 282.4 230.7 209.4 176.4 153
132.3 112 93.4 64.1 28.7 5.9 0
1289.9 1464.8 1595.2 1614.9 1483.7 1321.6 1233.2 1204.2 1217.3 1263.8
1341.6 1453.3 1596.2 1772.1 1981.9 2221.1 2480.6 2715.8 2878.7 2933.3
2834 2539.7 1992.5 1352.5 710.8 350.8 246.2 204.7 176.4 150.4
130.4 110.7 96.1 73.2 40.7 13.8 0
1289.9 1451.2 1580.3 1626 1551.3 1396.6 1281.1 1235.1 1238.8 1275.6
1338.4 1427.8 1549.9 1706.9 1899.4 2119.7 2371.7 2631.7 2858.7 3009.6
3048.5 2920.2 2586.5 2010.3 1239.6 610.8 316.4 225.9 184.2 150.4
124.3 105.9 88.6 67.3 38.6 11.2 0
1289.9 1432.8 1552.6 1622.6 1610.1 1509.5 1386.3 1315.2 1302.4 1324.8
1374.8 1445.9 1543.3 1672.1 1828 2014.6 2245.1 2503.2 2787.4 3046.9
3258.5 3364.9 3280.6 2986.5 2419.9 1554.7 711.1 328.1 215.3 163.9
125.1 93.7 69.2 50 27.7 7.7 0
1289.9 1408.6 1516.7 1596.2 1642 1636.2 1582.9 1502.6 1446.7 1432
1454.9 1501.5 1573.9 1667.6 1791 1941.7 2126.1 2355.5 2624.3 2930.3
3234 3507.6 3674.2 3699.4 3496.1 3072.4 2373.9 1450.7 619.3 249.4
148 98.7 63.1 38.6 18.6 5.1 0
1289.9 1377.7 1466.4 1543.5 1609.3 1666.8 1706.1 1725.6 1718.1 1698.2
1682.7 1688 1723.2 1785.7 1875.9 1998.4 2153.2 2336.9 2539.9 2739.3
2933.8 3117.2 3306.1 3473.8 3554.9 3412.8 2988.6 2354.2 1613.5 914.7
383.8 148.8 82.2 51.1 26.6 7.7 0
1289.9 1344.5 1404.9 1464.2 1524.9 1588 1650 1714.7 1771.1 1821.4
1871.4 1918.8 1974.7 2040.1 2129.8 2249.3 2395.4 2559.6 2724.4 2867.5
2978.5 3059.7 3111 3145.9 3165.3 3154.9 3075.9 2792.2 2202.5 1387.6
593.7 202 89.7 47.9 25 6.9 0
1289.9 1309.3 1334.9 1362.6 1392.9 1428.8 1470.4 1516.7 1559.2 1596.5
1626.3 1652.1 1679.3 1713.9 1766 1836.8 1921.4 2018.8 2103.2 2166.3
2204.9 2215.5 2216.6 2208.1 2203.5 2186.2 2142.9 1937.4 1519.1 854.5
354.5 145.3 63.9 28.2 14.4 3.2 0
1289.9 1294.2 1297.6 1308.6 1319.2 1333.6 1356.5 1375.6 1394.2 1408.3
1411 1404.4 1392.9 1387.1 1393.7 1411.3 1441.1 1475.1 1506.5 1520.7
1517.5 1499.6 1481 1469.8 1469.3 1464 1427.5 1287 1036.6 632.6
312.7 156.2 81.2 36.5 14.6 3.2 0
1289.9 1275.3 1262.5 1255.1 1248.4 1242.3 1241.2 1239.6 1233.2 1213.5
1178.1 1131.8 1076 1016.9 961.8 911.2 864.4 826.1 790.1 749.9
706 659.7 629.4 621.4 619 600.4 553 474.8 384 271.7
188.4 119.2 69.2 38.6 18.1 4.8 0
1289.9 1243.9 1201.8 1167.2 1128.1 1084.2 1031.2 967.9 887.5 798.1
698.1 590.8 494.5 415.7 360.6 328.4 314.8 312.2 311.4 308.2
296.7 278.1 256.3 233.1 212.4 195.9 182.6 164.5 141.6 118.4
95.5 74.2 55.4 38.1 22.4 4.3 0
1289.9 1212.7 1147.8 1083.9 1001.2 901.4 789.9 676.2 571.4 489.7
433.3 398.1 375.8 357.4 340.4 326.3 319.9 321.7 326 326.8
316.7 299.4 276.5 250.4 224.9 202 179.6 156.5 134.4 113.4
92.6 72.4 53.2 35.4 19.2 4.3 0
1289.9 1184.3 1101.2 998.5 866.2 723.9 599.3 514.4 474 455.9
438.6 415.2 388.8 370.4 358.2 350.5 345.4 344.9 344.9 340.1
330.5 313.2 278.6 248 223 199.3 177.8 158.6 140.5 125.9
102.2 78.5 58 36.7 18.4 4.8 0
1289.9 1167 1058.9 916.3 748.1 598.3 517.4 497.7 493.4 476.4
452.7 433.3 413.6 397.3 384.6 375.8 367.3 361.1 352.1 326
281.3 260.8 246.4 228.1 210.2 194.3 179.9 165.3 146.9 128
109.9 89.2 67.3 45 25.3 10.6 0
1289.9 1155.8 1025.7 850.5 666.7 544.5 513.9 521.1 513.6 492.6
473.2 450.8 429.5 413 400 389.6 380.6 361.7 312.4 277.8
262.9 249.9 237.7 227 215.3 203.1 187.9 169.5 155.7 139.5
119.8 100.1 77.4 55.9 65.5 56.4 0
1289.9 1144.6 992.1 793.3 608.1 527.7 532 537.8 524 504.8
483 456.1 434.3 417.8 406.1 398.4 381.1 324.1 287.2 270.4
253.6 239.5 228.9 221.7 214 206.2 194.3 177.8 157 136.5
117.6 103.5 99.8 141 94.2 37.5 0
1289.9 1132.1 965 753.1 577.5 528 543.4 545.3 529.9 511.5
484.4 455.3 432.5 416 406.4 398.9 351.3 301 281 267.7
252.8 241.4 233.1 225.4 215.8 202.3 186.3 168.7 150.9 133.6
121.1 142.9 175.4 123.5 70.5 30.1 0
1289.9 1127.3 952.7 735 566.1 530.1 549.6 550.1 533.9 513.9
483.6 453.7 429.3 413.6 406.4 387.5 330.3 295.1 281.6 266.7
254.2 247.2 244 239.2 220.6 206 189.7 171.7 157.8 143.2
141.3 241.4 159.1 100.3 46.8 17.8 0
1289.9 1120.1 961 739.6 568.4 531.7 551.4 550.4 535.2 515.5
485.9 456.4 432.2 416 409.3 388.3 329.7 295.4 283.7 267.2
255 249.1 247.5 244.3 222.2 207.8 195.1 180.7 167.9 146.6
142.9 251 157.3 103.5 45.8 17.3 0
